IESNA:LM-63-2002
[TEST]P955739
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55969
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7696.2 8276.5 8899.7 9525.8 10005.7 10299.5 10478.2 10578.6 10689.4 10817.8
10983.2 11207.7 11510.4 11867.7 12301.8 13032.8 14137.3 15602.1 17411 19673.2
22638.3 26041.9 29665.6 32961.4 34953.4 33941.9 31917.5 29204.9 25945.9 22062.4
17149.6 12253.1 8019.6 4661.7 2051 635 0
7696.2 8307.8 9009.2 9704.1 10216.5 10528.1 10675.5 10711.8 10735.7 10757
10791.2 10864.5 10998.6 11166.9 11444.2 12023.9 13040.2 14513.5 16433.2 18722
21463.2 24619 28259.8 32196 36142.4 37190.8 34966.7 32105 29100.3 25682.2
20896.2 15750.4 10961.9 6673.2 3118.7 993.8 0
7696.2 8339.4 9119.1 9882.2 10427.4 10756.4 10872.5 10845 10782.4 10696.2
10599.3 10521 10487.1 10466.4 10586.9 11015.1 11943 13425 15455 17770.4
20288.4 23196.5 26854.1 31430.2 37331.7 40439.7 38016 35005.1 32255 29302.3
24642.7 19247.9 13904 8685 4186.3 1352.6 0
7696.2 8384 9227.8 10042.6 10615.5 10926.5 10979.1 10847.1 10642.1 10405.5
10158.1 9936.6 9767.6 9652.5 9738.7 10244.3 11369.8 13094.8 15309.5 17740.9
20293.4 23052.6 26293.3 30305.3 35934.8 40282.3 38619.3 35288 32381.4 29393.3
24979 19729.3 14502.3 9353.3 4754.8 1669.8 0
7696.2 8428.6 9336.8 10203 10803.6 11096 11086 10848.8 10501.8 10114.9
9716.8 9352.4 9048.2 8838.5 8890.8 9473.5 10796.6 12764.6 15163.6 17711.3
20298.4 22908.5 25732.4 29180.7 34537.9 40124.6 39222.4 35570.7 32508.1 29484
25315.4 20210.7 15100.7 10021.9 5323.3 1987 0
7696.2 8455.2 9395.8 10299.5 10917.6 11178.7 11088.9 10729.2 10237.8 9726.6
9245.2 8829.7 8503.6 8326.7 8535.2 9450.5 11201.2 13647.1 16577.3 19750.9
22926.8 26048.1 29226.7 32708.9 37876.9 43183.3 43109.5 39620.8 36130 32317.6
27520 21886.7 16366.4 10893.1 6039.1 2344.9 0
7696.2 8481.8 9454.9 10396.1 11031.1 11261.4 11091.9 10609.6 9973.8 9338.2
8773.6 8307 7959.1 7814.9 8180 9427.4 11605.8 14529.5 17991.3 21789.8
25555.2 29187.8 32720.7 36237.2 41215.8 46242.3 46996.8 43670.6 39751.6 35151.3
29724.7 23562.7 17631.6 11764.3 6754.7 2702.8 0
7696.2 8495.1 9490.6 10448.4 11081.8 11289.2 11062.4 10500.1 9781.5 9097.8
8520.8 8058.3 7728.4 7633.9 8137.7 9620.6 12075.3 15383.6 19394.7 23844.4
28267.2 32543.3 36720.9 40768.1 46066.9 50857.7 51472.2 48165.2 43619.5 38048.1
31763.9 25008.9 18391.2 12081.2 6934.6 2718.2 0
7696.2 8508.4 9526.7 10500.3 11132.3 11316.9 11032.8 10390.2 9589.3 8857.4
8268.6 7809.9 7497.8 7452.6 8095.5 9813.7 12544.9 16237.7 20798.4 25898.7
30979.2 35898.5 40721.2 45298.7 50917.9 55472.7 55947.3 52659.7 47487.1 40944.7
33803.1 26455.4 19150.5 12397.8 7114.4 2733.3 0
7696.2 8502.5 9553.8 10525.5 11151.5 11319.9 10998 10312.8 9471.1 8726.9
8145.1 7693.3 7389.1 7374.3 8089 9914.1 12778.8 16739.1 21650.4 27105.1
32618.9 37863.9 43058.7 48197.4 54050.7 58368.4 58412.7 54591.2 48560.6 41053.4
33256.8 25516.2 17639.9 11210.6 6163.5 2294.7 0
7696.2 8508.4 9526.7 10500.3 11132.3 11316.9 11032.8 10390.2 9589.3 8857.4
8268.6 7809.9 7497.8 7452.6 8095.5 9813.7 12544.9 16237.7 20798.4 25898.7
30979.2 35898.5 40721.2 45298.7 50917.9 55472.7 55947.3 52659.7 47487.1 40944.7
33803.1 26455.4 19150.5 12397.8 7114.4 2733.3 0
7696.2 8495.1 9490.6 10448.4 11081.8 11289.2 11062.4 10500.1 9781.5 9097.8
8520.8 8058.3 7728.4 7633.9 8137.7 9620.6 12075.3 15383.6 19394.7 23844.4
28267.2 32543.3 36720.9 40768.1 46066.9 50857.7 51472.2 48165.2 43619.5 38048.1
31763.9 25008.9 18391.2 12081.2 6934.6 2718.2 0
7696.2 8481.8 9454.9 10396.1 11031.1 11261.4 11091.9 10609.6 9973.8 9338.2
8773.6 8307 7959.1 7814.9 8180 9427.4 11605.8 14529.5 17991.3 21789.8
25555.2 29187.8 32720.7 36237.2 41215.8 46242.3 46996.8 43670.6 39751.6 35151.3
29724.7 23562.7 17631.6 11764.3 6754.7 2702.8 0
7696.2 8455.2 9395.8 10299.5 10917.6 11178.7 11088.9 10729.2 10237.8 9726.6
9245.2 8829.7 8503.6 8326.7 8535.2 9450.5 11201.2 13647.1 16577.3 19750.9
22926.8 26048.1 29226.7 32708.9 37876.9 43183.3 43109.5 39620.8 36130 32317.6
27520 21886.7 16366.4 10893.1 6039.1 2344.9 0
7696.2 8428.6 9336.8 10203 10803.6 11096 11086 10848.8 10501.8 10114.9
9716.8 9352.4 9048.2 8838.5 8890.8 9473.5 10796.6 12764.6 15163.6 17711.3
20298.4 22908.5 25732.4 29180.7 34537.9 40124.6 39222.4 35570.7 32508.1 29484
25315.4 20210.7 15100.7 10021.9 5323.3 1987 0
7696.2 8384 9227.8 10042.6 10615.5 10926.5 10979.1 10847.1 10642.1 10405.5
10158.1 9936.6 9767.6 9652.5 9738.7 10244.3 11369.8 13094.8 15309.5 17740.9
20293.4 23052.6 26293.3 30305.3 35934.8 40282.3 38619.3 35288 32381.4 29393.3
24979 19729.3 14502.3 9353.3 4754.8 1669.8 0
7696.2 8339.4 9119.1 9882.2 10427.4 10756.4 10872.5 10845 10782.4 10696.2
10599.3 10521 10487.1 10466.4 10586.9 11015.1 11943 13425 15455 17770.4
20288.4 23196.5 26854.1 31430.2 37331.7 40439.7 38016 35005.1 32255 29302.3
24642.7 19247.9 13904 8685 4186.3 1352.6 0
7696.2 8307.8 9009.2 9704.1 10216.5 10528.1 10675.5 10711.8 10735.7 10757
10791.2 10864.5 10998.6 11166.9 11444.2 12023.9 13040.2 14513.5 16433.2 18722
21463.2 24619 28259.8 32196 36142.4 37190.8 34966.7 32105 29100.3 25682.2
20896.2 15750.4 10961.9 6673.2 3118.7 993.8 0
7696.2 8276.5 8899.7 9525.8 10005.7 10299.5 10478.2 10578.6 10689.4 10817.8
10983.2 11207.7 11510.4 11867.7 12301.8 13032.8 14137.3 15602.1 17411 19673.2
22638.3 26041.9 29665.6 32961.4 34953.4 33941.9 31917.5 29204.9 25945.9 22062.4
17149.6 12253.1 8019.6 4661.7 2051 635 0
7696.2 8213 8759.4 9294.2 9713 9977.9 10143 10238.7 10336.1 10456.9
10629.4 10870.4 11184.3 11544.9 11992.9 12638.8 13563.2 14773.4 16293.2 18100
20266.5 22542.3 24560 25990 26347.3 24842.6 22713.6 20180 17415.4 14418.5
10982.9 7687.1 4952.6 2866.4 1289.4 422.3 0
7696.2 8149.5 8619.1 9063 9420.3 9656.6 9807.8 9898.8 9982.6 10095.8
10275.9 10532.8 10858.6 11222.4 11683.7 12244.8 12989.1 13944.7 15175.4 16526.5
17894.4 19042.7 19454.7 19018.5 17740.9 15743.3 13509.7 11155.1 8884.9 6774.8
4816.2 3121 1885.7 1071.4 528 209.7 0
7696.2 8081.9 8479.1 8849.2 9137.7 9336.5 9460.5 9519.9 9566.2 9628.8
9742.2 9919.4 10148.9 10388.4 10661.3 10967 11355 11862.7 12530.7 13242.5
13902.8 14331.6 14237.1 13572 12334.3 10660.7 8953.1 7280.4 5732.3 4382.4
3180.7 2155.3 1388.6 854.1 456.6 189.3 0
7696.2 8014.6 8339.4 8635.4 8855.4 9016.3 9113.2 9141 9149.8 9161.6
9208.3 9305.8 9439.2 9554.4 9638.9 9689.1 9720.7 9780.6 9886.1 9958.4
9911.2 9620.3 9019.3 8125.9 6927.8 5578.1 4396.8 3405.7 2579.7 1989.9
1545.2 1189.6 891.9 637.3 385.4 168.9 0
7696.2 7946.7 8198.6 8427.2 8602.6 8718.1 8769.7 8742.3 8666.7 8573.9
8482.4 8421.2 8392.6 8357.2 8290.4 8176.1 8018.7 7856.3 7705.4 7580.7
7444.9 7215.4 6835 6298.7 5602.4 4768.9 4019.1 3298.5 2610.4 2082.4
1629 1246.6 915.5 641.5 383.3 166.9 0
7696.2 7878.7 8058 8218.9 8349.5 8419.8 8426.3 8343.6 8183.5 7986.2
7756.8 7536.7 7345.4 7159.3 6942.5 6663.2 6317 5932.5 5525 5203.1
4978.6 4810.9 4650.8 4471.2 4276.9 3959.7 3641.4 3191 2640.8 2175.1
1712.9 1303.9 939.1 646.2 381 164.8 0
7696.2 7813.8 7926.6 8035.6 8132.7 8174.4 8142.2 8001.9 7760 7476.2
7159.3 6869.6 6627.4 6418.6 6213.4 5971.8 5683.6 5365.5 5027.6 4760.4
4582.9 4465.9 4381.2 4280.8 4127.2 3860.2 3594.4 3217.3 2762.5 2347.6
1906 1491.4 1098 763.1 466.6 199.6 0
7696.2 7748.8 7795.2 7852.2 7915.4 7928.9 7858.1 7660.2 7336.5 6966.2
6562.2 6202.5 5909.5 5677.7 5484.2 5280.4 5050.1 4798.5 4530.3 4317.7
4187.1 4121.3 4111.5 4090.3 3977.5 3761 3547.5 3243.3 2883.9 2519.7
2099.2 1678.9 1256.6 880.1 552.3 234.8 0
7696.2 7685.9 7671.1 7682.9 7706.6 7709.5 7615 7374.3 7003.7 6587.3
6173.8 5848.9 5612.7 5438.4 5284.9 5106.2 4892.1 4652.9 4382.7 4127.2
3936.7 3833.3 3843.7 3854 3821.5 3741.8 3549.8 3236.8 2883.9 2548.7
2232.7 1899 1519.5 1104.5 719.1 304.2 0
7696.2 7615.9 7548.6 7524.3 7536.2 7550.9 7488 7296.1 6983 6627.7
6283.1 5981.8 5716.9 5484.8 5265.7 5035.9 4784.3 4517 4251.2 4014.1
3805.3 3649.7 3567 3517.3 3470.7 3416.3 3301.8 3097.4 2838.1 2549.3
2221.4 1893 1518.6 1116.9 735.4 324.9 0
7696.2 7559.2 7441.6 7382 7386.1 7428.1 7429.2 7317.6 7083.4 6776.3
6454.4 6147.2 5848.1 5562.5 5286.9 5012.3 4730.8 4446.1 4182.1 3956.2
3753.9 3598.9 3486.6 3400.4 3319.2 3226.7 3100.3 2929.6 2718.8 2467.5
2158.5 1842.5 1476.3 1096.3 713.2 316 0
7696.2 7502.8 7334.4 7239.9 7236.1 7305.8 7370.8 7338.9 7183.8 6924.8
6625.7 6312.6 5979.8 5640.2 5308.5 4988.7 4677.4 4375.3 4113.3 3898.3
3702.8 3548.4 3406.6 3283.4 3167.4 3037.4 2898.6 2761.9 2599.5 2385.7
2095.3 1792 1433.8 1075.6 691.1 307.1 0
7696.2 7451.7 7244.7 7121.8 7118 7227.2 7381.4 7467.6 7407.4 7180
6855.1 6501.3 6136.3 5765.1 5403.9 5057.2 4726.7 4415.4 4147 3930.2
3752.4 3623.1 3512.6 3397.4 3267.5 3100.9 2923.1 2754.2 2572.9 2346.7
2058.1 1754.2 1402.2 1053.1 666 302.4 0
7696.2 7400.9 7155.2 7003.7 6999.8 7149.3 7392 7596.4 7631.2 7435.7
7084.9 6689.7 6292.8 5890.3 5499 5125.4 4776 4455.9 4181.2 3961.8
3802.3 3697.5 3618.3 3511.4 3367.3 3164.4 2947.4 2746.5 2546.3 2308
2020.6 1716.4 1370.3 1030.7 640.9 297.7 0
7696.2 7356.3 7076 6904.2 6892.6 7064.8 7370.2 7664.9 7774.5 7622.1
7268.3 6836.8 6414.8 6007.2 5614.8 5240.9 4887.7 4561.6 4281.6 4060.2
3895.1 3782.5 3709.9 3618.9 3490.8 3308.3 3101.5 2888.9 2671.5 2406.6
2093.9 1776.1 1419.9 1026.6 619.6 296.8 0
7696.2 7311.7 6996.9 6804.3 6785.1 6980.9 7348.3 7733.1 7917.7 7808.4
7451.7 6983.9 6537.1 6124.5 5730.8 5356.6 4999.3 4667.6 4382.1 4158.2
3987.5 3867.3 3801.4 3726.4 3614.2 3452.4 3256 3031.5 2796.7 2505
2167.1 1835.5 1469.3 1022.4 598 295.9 0
7696.2 7266.8 6925.1 6716.3 6686.2 6878.5 7259.4 7661.4 7884.6 7828.5
7520.2 7060.1 6599.1 6193.3 5813.5 5458.8 5116.8 4794.6 4513.8 4288.1
4103.9 3975.7 3896.5 3820.3 3709.6 3554.3 3353.4 3124 2876.5 2577
2232.4 1891.6 1516.5 1005.9 552.3 261.1 0
7696.2 7222.2 6853.1 6628.6 6587.3 6776.3 7170.5 7589.9 7851.3 7848.3
7588.4 7136.6 6661.1 6262.4 5896.2 5561 5234.7 4921.6 4645.5 4418.1
4220.2 4084.4 3991.3 3914.6 3805.3 3656.1 3450.9 3216.1 2956.2 2649.1
2297.6 1947.7 1563.8 989.3 506.5 225.9 0
7696.2 7187.7 6797.8 6562.8 6508.7 6675.9 7027.6 7400.6 7634.8 7641.6
7418.9 7015.8 6569.3 6177.9 5836 5533.2 5241.5 4955.6 4694.2 4474.2
4292.3 4169.7 4081.7 4005.8 3896.8 3740 3524.7 3279.9 3013.8 2705.5
2349 2001.7 1604.8 1076.8 588.3 260.2 0
7696.2 7152.8 6742.3 6497.2 6429.9 6575.5 6884.7 7211.3 7418.6 7434.9
7249.7 6895.3 6477.1 6093.2 5776 5505.5 5248 4989.5 4743 4530.3
4364.3 4255.1 4172.4 4096.8 3988.4 3823.9 3598.6 3343.7 3071.4 2761.9
2400.4 2055.5 1645.6 1164.2 670.4 294.7 0
7696.2 7124.8 6703.6 6451.1 6378.5 6509 6783.7 7062.4 7236.1 7247
7082.5 6765.6 6384.4 6019.1 5707.5 5442.6 5194.5 4944.4 4702.2 4502
4362.6 4270.4 4193.6 4118.3 4012 3846.6 3621.9 3366.4 3093.3 2787.9
2427.6 2080.9 1679.2 1221.5 741.3 323.4 0
7696.2 7096.7 6664.9 6405.1 6326.5 6442.6 6682.7 6913.6 7053.9 7058.9
6916 6636 6291.1 5944.9 5639.3 5379.4 5141.1 4899.5 4661.7 4473.6
4361.4 4285.8 4214.9 4139.9 4035.6 3869.4 3644.9 3388.9 3115.1 2813.9
2454.8 2106.3 1712.9 1278.8 812.1 352 0
7696.2 7074.9 6637.5 6373.5 6296.7 6409.2 6636.3 6845.1 6966.2 6966.5
6835.6 6582.2 6263.6 5926.9 5611.8 5329.5 5068.4 4809.4 4558.7 4382.1
4288.1 4226.1 4162.9 4087.3 3984.3 3823 3600.3 3347.8 3081.7 2786.1
2441.2 2087.4 1704.6 1275.2 806.2 344.9 0
7696.2 7053 6610 6342.1 6266.8 6376.1 6590.2 6776.3 6878.2 6873.7
6755.6 6528.2 6235.8 5908.9 5584.6 5279.9 4996.3 4719.3 4455.9 4290.5
4214.9 4166.5 4111 4034.8 3933.2 3776.6 3555.7 3307.1 3048.4 2758.4
2427.6 2067.9 1696.7 1271.4 800.3 337.3 0
7696.2 7032.9 6589 6323.2 6250.9 6362.5 6572.5 6753.8 6850.1 6842.7
6726.4 6514.9 6235.8 5911.3 5578.7 5253.6 4947.3 4648.2 4372.3 4213.1
4143.4 4102.4 4054.8 3979.2 3875.9 3716.4 3497.3 3252.7 2996.4 2708.7
2385.9 2025.9 1640.2 1223.8 763.1 318.4 0
7696.2 7012.5 6568.1 6304.6 6234.9 6348.9 6554.8 6731.1 6822.1 6811.7
6697.4 6501.6 6235.8 5913.9 5572.8 5227.3 4898.9 4577 4288.7 4136.1
4072 4038.6 3998.7 3923.4 3818.6 3656.1 3439.1 3198.4 2944.4 2659.4
2344.3 1984 1583.5 1176 725.9 298.9 0
7696.2 6987.4 6547.4 6290.5 6228.4 6346.6 6553.3 6727.5 6813.2 6798.4
6680.3 6497.2 6240.3 5918.4 5569.9 5212.5 4869.9 4530.3 4235 4084.4
4022.4 3992.8 3957.4 3880.6 3774.3 3603 3393.3 3157 2897.2 2613.6
2300.6 1949.2 1518 1134.1 688.1 280.6 0
7696.2 7012.5 6568.1 6304.6 6234.9 6348.9 6554.8 6731.1 6822.1 6811.7
6697.4 6501.6 6235.8 5913.9 5572.8 5227.3 4898.9 4577 4288.7 4136.1
4072 4038.6 3998.7 3923.4 3818.6 3656.1 3439.1 3198.4 2944.4 2659.4
2344.3 1984 1583.5 1176 725.9 298.9 0
7696.2 7032.9 6589 6323.2 6250.9 6362.5 6572.5 6753.8 6850.1 6842.7
6726.4 6514.9 6235.8 5911.3 5578.7 5253.6 4947.3 4648.2 4372.3 4213.1
4143.4 4102.4 4054.8 3979.2 3875.9 3716.4 3497.3 3252.7 2996.4 2708.7
2385.9 2025.9 1640.2 1223.8 763.1 318.4 0
7696.2 7053 6610 6342.1 6266.8 6376.1 6590.2 6776.3 6878.2 6873.7
6755.6 6528.2 6235.8 5908.9 5584.6 5279.9 4996.3 4719.3 4455.9 4290.5
4214.9 4166.5 4111 4034.8 3933.2 3776.6 3555.7 3307.1 3048.4 2758.4
2427.6 2067.9 1696.7 1271.4 800.3 337.3 0
7696.2 7074.9 6637.5 6373.5 6296.7 6409.2 6636.3 6845.1 6966.2 6966.5
6835.6 6582.2 6263.6 5926.9 5611.8 5329.5 5068.4 4809.4 4558.7 4382.1
4288.1 4226.1 4162.9 4087.3 3984.3 3823 3600.3 3347.8 3081.7 2786.1
2441.2 2087.4 1704.6 1275.2 806.2 344.9 0
7696.2 7096.7 6664.9 6405.1 6326.5 6442.6 6682.7 6913.6 7053.9 7058.9
6916 6636 6291.1 5944.9 5639.3 5379.4 5141.1 4899.5 4661.7 4473.6
4361.4 4285.8 4214.9 4139.9 4035.6 3869.4 3644.9 3388.9 3115.1 2813.9
2454.8 2106.3 1712.9 1278.8 812.1 352 0
7696.2 7124.8 6703.6 6451.1 6378.5 6509 6783.7 7062.4 7236.1 7247
7082.5 6765.6 6384.4 6019.1 5707.5 5442.6 5194.5 4944.4 4702.2 4502
4362.6 4270.4 4193.6 4118.3 4012 3846.6 3621.9 3366.4 3093.3 2787.9
2427.6 2080.9 1679.2 1221.5 741.3 323.4 0
7696.2 7152.8 6742.3 6497.2 6429.9 6575.5 6884.7 7211.3 7418.6 7434.9
7249.7 6895.3 6477.1 6093.2 5776 5505.5 5248 4989.5 4743 4530.3
4364.3 4255.1 4172.4 4096.8 3988.4 3823.9 3598.6 3343.7 3071.4 2761.9
2400.4 2055.5 1645.6 1164.2 670.4 294.7 0
7696.2 7187.7 6797.8 6562.8 6508.7 6675.9 7027.6 7400.6 7634.8 7641.6
7418.9 7015.8 6569.3 6177.9 5836 5533.2 5241.5 4955.6 4694.2 4474.2
4292.3 4169.7 4081.7 4005.8 3896.8 3740 3524.7 3279.9 3013.8 2705.5
2349 2001.7 1604.8 1076.8 588.3 260.2 0
7696.2 7222.2 6853.1 6628.6 6587.3 6776.3 7170.5 7589.9 7851.3 7848.3
7588.4 7136.6 6661.1 6262.4 5896.2 5561 5234.7 4921.6 4645.5 4418.1
4220.2 4084.4 3991.3 3914.6 3805.3 3656.1 3450.9 3216.1 2956.2 2649.1
2297.6 1947.7 1563.8 989.3 506.5 225.9 0
7696.2 7266.8 6925.1 6716.3 6686.2 6878.5 7259.4 7661.4 7884.6 7828.5
7520.2 7060.1 6599.1 6193.3 5813.5 5458.8 5116.8 4794.6 4513.8 4288.1
4103.9 3975.7 3896.5 3820.3 3709.6 3554.3 3353.4 3124 2876.5 2577
2232.4 1891.6 1516.5 1005.9 552.3 261.1 0
7696.2 7311.7 6996.9 6804.3 6785.1 6980.9 7348.3 7733.1 7917.7 7808.4
7451.7 6983.9 6537.1 6124.5 5730.8 5356.6 4999.3 4667.6 4382.1 4158.2
3987.5 3867.3 3801.4 3726.4 3614.2 3452.4 3256 3031.5 2796.7 2505
2167.1 1835.5 1469.3 1022.4 598 295.9 0
7696.2 7356.3 7076 6904.2 6892.6 7064.8 7370.2 7664.9 7774.5 7622.1
7268.3 6836.8 6414.8 6007.2 5614.8 5240.9 4887.7 4561.6 4281.6 4060.2
3895.1 3782.5 3709.9 3618.9 3490.8 3308.3 3101.5 2888.9 2671.5 2406.6
2093.9 1776.1 1419.9 1026.6 619.6 296.8 0
7696.2 7400.9 7155.2 7003.7 6999.8 7149.3 7392 7596.4 7631.2 7435.7
7084.9 6689.7 6292.8 5890.3 5499 5125.4 4776 4455.9 4181.2 3961.8
3802.3 3697.5 3618.3 3511.4 3367.3 3164.4 2947.4 2746.5 2546.3 2308
2020.6 1716.4 1370.3 1030.7 640.9 297.7 0
7696.2 7451.7 7244.7 7121.8 7118 7227.2 7381.4 7467.6 7407.4 7180
6855.1 6501.3 6136.3 5765.1 5403.9 5057.2 4726.7 4415.4 4147 3930.2
3752.4 3623.1 3512.6 3397.4 3267.5 3100.9 2923.1 2754.2 2572.9 2346.7
2058.1 1754.2 1402.2 1053.1 666 302.4 0
7696.2 7502.8 7334.4 7239.9 7236.1 7305.8 7370.8 7338.9 7183.8 6924.8
6625.7 6312.6 5979.8 5640.2 5308.5 4988.7 4677.4 4375.3 4113.3 3898.3
3702.8 3548.4 3406.6 3283.4 3167.4 3037.4 2898.6 2761.9 2599.5 2385.7
2095.3 1792 1433.8 1075.6 691.1 307.1 0
7696.2 7559.2 7441.6 7382 7386.1 7428.1 7429.2 7317.6 7083.4 6776.3
6454.4 6147.2 5848.1 5562.5 5286.9 5012.3 4730.8 4446.1 4182.1 3956.2
3753.9 3598.9 3486.6 3400.4 3319.2 3226.7 3100.3 2929.6 2718.8 2467.5
2158.5 1842.5 1476.3 1096.3 713.2 316 0
7696.2 7615.9 7548.6 7524.3 7536.2 7550.9 7488 7296.1 6983 6627.7
6283.1 5981.8 5716.9 5484.8 5265.7 5035.9 4784.3 4517 4251.2 4014.1
3805.3 3649.7 3567 3517.3 3470.7 3416.3 3301.8 3097.4 2838.1 2549.3
2221.4 1893 1518.6 1116.9 735.4 324.9 0
7696.2 7685.9 7671.1 7682.9 7706.6 7709.5 7615 7374.3 7003.7 6587.3
6173.8 5848.9 5612.7 5438.4 5284.9 5106.2 4892.1 4652.9 4382.7 4127.2
3936.7 3833.3 3843.7 3854 3821.5 3741.8 3549.8 3236.8 2883.9 2548.7
2232.7 1899 1519.5 1104.5 719.1 304.2 0
7696.2 7748.8 7795.2 7852.2 7915.4 7928.9 7858.1 7660.2 7336.5 6966.2
6562.2 6202.5 5909.5 5677.7 5484.2 5280.4 5050.1 4798.5 4530.3 4317.7
4187.1 4121.3 4111.5 4090.3 3977.5 3761 3547.5 3243.3 2883.9 2519.7
2099.2 1678.9 1256.6 880.1 552.3 234.8 0
7696.2 7813.8 7926.6 8035.6 8132.7 8174.4 8142.2 8001.9 7760 7476.2
7159.3 6869.6 6627.4 6418.6 6213.4 5971.8 5683.6 5365.5 5027.6 4760.4
4582.9 4465.9 4381.2 4280.8 4127.2 3860.2 3594.4 3217.3 2762.5 2347.6
1906 1491.4 1098 763.1 466.6 199.6 0
7696.2 7878.7 8058 8218.9 8349.5 8419.8 8426.3 8343.6 8183.5 7986.2
7756.8 7536.7 7345.4 7159.3 6942.5 6663.2 6317 5932.5 5525 5203.1
4978.6 4810.9 4650.8 4471.2 4276.9 3959.7 3641.4 3191 2640.8 2175.1
1712.9 1303.9 939.1 646.2 381 164.8 0
7696.2 7946.7 8198.6 8427.2 8602.6 8718.1 8769.7 8742.3 8666.7 8573.9
8482.4 8421.2 8392.6 8357.2 8290.4 8176.1 8018.7 7856.3 7705.4 7580.7
7444.9 7215.4 6835 6298.7 5602.4 4768.9 4019.1 3298.5 2610.4 2082.4
1629 1246.6 915.5 641.5 383.3 166.9 0
7696.2 8014.6 8339.4 8635.4 8855.4 9016.3 9113.2 9141 9149.8 9161.6
9208.3 9305.8 9439.2 9554.4 9638.9 9689.1 9720.7 9780.6 9886.1 9958.4
9911.2 9620.3 9019.3 8125.9 6927.8 5578.1 4396.8 3405.7 2579.7 1989.9
1545.2 1189.6 891.9 637.3 385.4 168.9 0
7696.2 8081.9 8479.1 8849.2 9137.7 9336.5 9460.5 9519.9 9566.2 9628.8
9742.2 9919.4 10148.9 10388.4 10661.3 10967 11355 11862.7 12530.7 13242.5
13902.8 14331.6 14237.1 13572 12334.3 10660.7 8953.1 7280.4 5732.3 4382.4
3180.7 2155.3 1388.6 854.1 456.6 189.3 0
7696.2 8149.5 8619.1 9063 9420.3 9656.6 9807.8 9898.8 9982.6 10095.8
10275.9 10532.8 10858.6 11222.4 11683.7 12244.8 12989.1 13944.7 15175.4 16526.5
17894.4 19042.7 19454.7 19018.5 17740.9 15743.3 13509.7 11155.1 8884.9 6774.8
4816.2 3121 1885.7 1071.4 528 209.7 0
7696.2 8213 8759.4 9294.2 9713 9977.9 10143 10238.7 10336.1 10456.9
10629.4 10870.4 11184.3 11544.9 11992.9 12638.8 13563.2 14773.4 16293.2 18100
20266.5 22542.3 24560 25990 26347.3 24842.6 22713.6 20180 17415.4 14418.5
10982.9 7687.1 4952.6 2866.4 1289.4 422.3 0
7696.2 8276.5 8899.7 9525.8 10005.7 10299.5 10478.2 10578.6 10689.4 10817.8
10983.2 11207.7 11510.4 11867.7 12301.8 13032.8 14137.3 15602.1 17411 19673.2
22638.3 26041.9 29665.6 32961.4 34953.4 33941.9 31917.5 29204.9 25945.9 22062.4
17149.6 12253.1 8019.6 4661.7 2051 635 0
